Minature Lab Sampler and Lab Prep Station
Miniature Lab Sampler
Get a sample from the cylinder to the analyzer
in a safe, consistent, controlled manner.
- Small footprint allows placement of the system on or near the analyzer reducing the use of critical bench space.
- Controls for consistent gas injection volumes, flow verification, and complete purging with vacuum or purge gas.
- The system is fully customizable to lab requirements and preferences, and delivered with 1 encompassing part number.
Added SURFACE COMPONENTS include: quick connect, compound gauges, and a sight glass for liquid samples.
Lab Prep Station
Safely confirm cylinder pressures and valve integrity
then relieve overpressure or bump under pressured samples.
- Small footprint allows placement of the system in a fume hood or near the analyzer reducing the use of critical bench space.
- Controls to test cylinder valve integrity, cylinder pressure level, and quickly evacuate residual sample.
- The system is fully customizable to lab requirements and preferences, and delivered with 1 encompassing part number.
The modular MPC SUBSTRATE includes: filtering, venting, carrier (bump) gas connection and vacuum option.
Added SURFACE COMPONENTS include: quick connect, compound gauges and relief options.