Winterization
Swagelok Southwestern Ontario
Winterization Solutions
As the cold weather is approaching us, your critical instruments and lines become threatened or compromised. Failure to winterize means costly repairs, downtime, lost revenues, or harm to employees. Our Team at Swagelok Southwestern Ontario has created this resource to get you started on preparing your system for the colder months.
Products and Services Available:
Steam Lance
Don't let cold weather conditions upset operations in your facility. The steam lance will help keep your process media moving when ice blocks, viscous fluids disrupt flow or solidify in a pipe. Prevent work stoppages by quickly de-icing mission critical equipment, process or instrument lines - you can even clear sidewalks and overhead ice.
This versatile steam lance can even steam clean your process lines and containment vessels.
With your 1-part number order you will receive a fully-tested, ready-to-use solution. Have peace of mind knowing that no field assembly or on-the-fly solution needs to be created that might not meet your required safety standards.
Consider how you’d like to best use this tool in the field. Your custom solution may include hoses, carts, hose reels, different valves or materials which can allow you to extend its reach or protect components. Certainly, your facility places safety and operational efficiency as high priorities. These custom solutions can help you reach your goals and get the job done well.
Benefits:
- 1-part number for easy ordering
- Quick delivery - comes to your dock ready for use
- Safety: this product is 100% tested
Applications:
- Clean containment vessels
- Instant heating and cleaning of process equipment
Swagelok® Components:
- 60 series ball valve
- Insulated tubing
- Heat shrink entry seal boot
Safe Product Selection:
When selecting a product, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
CLICK BELOW TO VIEW OUR BROCHURE
Multijacketed Tubing, Single Jacketed Tubing,
and Insulated Tubing
Features
- 1/4 to 1/2 in. and 6 to 12 mm tubing sizes available in 316/316L stainless steel and copper
- Seamless and welded tubing available in stainless steel
- Thermoplastic polyurethane (TPU) and PVC jackets help protect tubing from external
corrosion and abrasion - Fibrous glass insulation reduces heat loss and helps protect personnel.
Special-Application Valves
Steam Service (S60P Series)
Steam Service (S60P Series) Steam service ball valves can reduce lost energy, downtime, and safety hazards associated with leaking valves in a steam system. Unlike conventional sealing methods, the patented designs of the seats and stem packing in the steam series ball valves resist the erosive nature of steam, thus improving performance and enhancing safety.