alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Southwestern Ontario

Your Authorized Swagelok Sales and Service Center

60 Series Ball Valves

Swagelok 60 Series Ball Valves

Interested in learning more about Swagelok's 60 Series offering?
Click below for further resources:

60 Series Catalog 60 Series Interactive Playbook 60 Series Quick Reference Guide

Count on reliable performance with
Swagelok 60 Series Ball Valves.

With a compensating seat design and live-loaded stem packing, 60 series ball valves reduce the
effects of changing temperature, pressure and flow to ensure a leak-tight seal in both low and high-pressure systems.

Standard Specifications for Reinforced PTFE Seated Valves:

 •             1/8 to 2 inch and 6 to 25mm sizes

•             Stainless Steel, Carbon Steel, Brass and Special Alloy Materials

•             On-Off (2-way) and Switching (3-way) Valves

•             Compensating Seat Design

•             Live-Loaded, Two-Piece stem packing

Special Application Series Available:

•             Steam, Thermal, Fire, and Chlorine

•             All Welded

•             Low Temperature

•             Rapid Cycle Service

•             Available Commercial Grade for the Nuclear Industry