Medium- and High-Pressure Needle Shutoff and Regulating Valves
Needle Valves (IPT Series)
The IPT series needle valves are available in a variety of 2-way and 3-way configurations, straight and angle patterns. The 316 stainless steel body with medium- or high-pressure end connections enables working pressures up to 60 000 psig (4134 bar). Manual and pneumatically actuated style valves are available. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156. See the features of the design.
Specifications
Working Pressure |
Up to 60 000 psig (4134 bar) |
Temperature |
up to 250°F (121°C) with PTFE packing, up to 650°F (343°C) with Grafoil® packing |
Body Material |
316 stainless steel |
Packing Material |
PTFE |
End Connections |
|
Type | medium- and high-pressure cone and thread, Swagelok medium-pressure tube fitting (FK), NPT |
Size |
1/4 to 3/4 in. (medium-pressure tube fitting); 1/8 to 1 in. (female NPT), 1/4 to 1 in. (cone and thread) |
High-Pressure Needle Valves (Sno-Trik Series)
Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures up to 45 000 psig (3102 bar).
Specifications
Working Pressure |
Up to 45 000 psig (3102 bar) |
Temperature |
–65 to 850°F (–53 to 454°C) |
Body Material |
316 stainless steel |
Packing Material |
Glass-filled PTFE |
End Connections |
|
Type | Straight-thread high-pressure female, female NPT |
Size | 9/16-18, 3/4-16, 1 1/8-12; 1/4 in. |
Block and Bleed Valves (IPT Series)
IPT series block and bleed valves are available in two configurations: single block and bleed (needle/needle) and double block and bleed (ball/needle/ball or needle/needle/needle) in 316 stainless steel construction. The double block and bleed configuration allows for double positive isolation.
Specifications
Working Pressure |
up to 20 000 psig (1378 bar) |
Temperature |
up to 650°F (121°C) |
End Connections |
|
Type | Female NPT: 1/4 to 1 in. Medium-pressure cone and thread: 1/4 to 1 in. High-pressure cone and thread: 1/4, 3/8, and 9/16 in. Swagelok medium-pressure tube fitting: 1/4 to 3/4 in. |
View and purchase our most widely used medium- and high-pressure valves.
Discover more about how Swagelok products can work for you. Browse our valve product group or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|